Related Products
D-5SFOAM2040-BOX
Kaizen Foam Bundle - 19.5" x 39.5" x 2.4" - Box of 5
Kaizen Foam Bundle - 19.5" x 39.5" x 2.4" - Box of 5
The D-5SFOAM2040 is made from high-quality polyethylene foam, this multi layer foam sheet is both durable and lightweight. Its unique structure allows you to easily customize it to fit any size or shape of tool or equipment, making it the perfect solution for any workspace. Simply trace the outline of your tools onto the foam, then use a sharp knife or blade to cut out the shape. The result is a perfectly fitted slot that securely holds your tools in place, preventing them from shifting or getting lost.
- Comes in a bundle of 5 sheets
- 13 layers black and red sandwiched foam sheet
- Easy to cut thanks to the different layers to easily reach the necessary depth
- Perfect to build 5S shadow boards for maximum organization and visual control
- SAVE OVER 30%
A Flexpipe Product

The D-5SFOAM2040 is made from high-quality polyethylene foam, this multi layer foam sheet is both durable and lightweight. Its unique structure allows you to easily customize it to fit any size or shape of tool or equipment, making it the perfect solution for any workspace. Simply trace the outline of your tools onto the foam, then use a sharp knife or blade to cut out the shape. The result is a perfectly fitted slot that securely holds your tools in place, preventing them from shifting or getting lost.
- Comes in a bundle of 5 sheets
- 13 layers black and red sandwiched foam sheet
- Easy to cut thanks to the different layers to easily reach the necessary depth
- Perfect to build 5S shadow boards for maximum organization and visual control
- SAVE OVER 30%
A Flexpipe Product

| ESD Safe | No |
| Weight | 11.000000 |
| Series | Fractional, Metric, Pipe |
| Material | Polyethylene Foam |
| Color | Black and Red |
| Thickness | 2.25” (57.15mm) |
| Stock Sheet Size | 39.375” x 19.625” |
The D-5SFOAM2040 is made from high-quality polyethylene foam, this multi layer foam sheet is both durable and lightweight. Its unique structure allows you to easily customize it to fit any size or shape of tool or equipment, making it the perfect solution for any workspace. Simply trace the outline of your tools onto the foam, then use a sharp knife or blade to cut out the shape. The result is a perfectly fitted slot that securely holds your tools in place, preventing them from shifting or getting lost.
- Comes in a bundle of 5 sheets
- 13 layers black and red sandwiched foam sheet
- Easy to cut thanks to the different layers to easily reach the necessary depth
- Perfect to build 5S shadow boards for maximum organization and visual control
- SAVE OVER 30%
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 11.000000 Series Fractional, Metric, Pipe Material Polyethylene Foam Color Black and Red Thickness 2.25” (57.15mm) Stock Sheet Size 39.375” x 19.625”
-
- Description
-
The D-5SFOAM2040 is made from high-quality polyethylene foam, this multi layer foam sheet is both durable and lightweight. Its unique structure allows you to easily customize it to fit any size or shape of tool or equipment, making it the perfect solution for any workspace. Simply trace the outline of your tools onto the foam, then use a sharp knife or blade to cut out the shape. The result is a perfectly fitted slot that securely holds your tools in place, preventing them from shifting or getting lost.
- Comes in a bundle of 5 sheets
- 13 layers black and red sandwiched foam sheet
- Easy to cut thanks to the different layers to easily reach the necessary depth
- Perfect to build 5S shadow boards for maximum organization and visual control
- SAVE OVER 30%
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


