Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
CF-4634-4LBS
Cross Linked Protective Foam
Cross Linked Protective Foam
- Superior durability and long-lasting performance
- Maximum shock absorption for heavy-duty components
- Moisture / scratch / chemical resistance
- 4lb Cross-linked Polyethylene (XLPE)
- Ideal for industrial machinery, heavy equipment protection, health care and vibration control
- Adhesive PSA backing for secure mounting to most surfaces
A Flexpipe Product

- Superior durability and long-lasting performance
- Maximum shock absorption for heavy-duty components
- Moisture / scratch / chemical resistance
- 4lb Cross-linked Polyethylene (XLPE)
- Ideal for industrial machinery, heavy equipment protection, health care and vibration control
- Adhesive PSA backing for secure mounting to most surfaces
A Flexpipe Product

| ESD Safe | No |
| Series | Fractional, Pipe |
| Material | Cross-linked Polyethylene (XLPE) |
| Color | Gray |
| Thickness | .750" (19.05mm) |
| Stock Sheet Size | 48” +.118”/-0 x 96” +.078”/-0 |
| Weight | 10.000000 |
- Superior durability and long-lasting performance
- Maximum shock absorption for heavy-duty components
- Moisture / scratch / chemical resistance
- 4lb Cross-linked Polyethylene (XLPE)
- Ideal for industrial machinery, heavy equipment protection, health care and vibration control
- Adhesive PSA backing for secure mounting to most surfaces
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Pipe Material Cross-linked Polyethylene (XLPE) Color Gray Thickness .750" (19.05mm) Stock Sheet Size 48” +.118”/-0 x 96” +.078”/-0 Weight 10.000000
-
- Description
- Superior durability and long-lasting performance
- Maximum shock absorption for heavy-duty components
- Moisture / scratch / chemical resistance
- 4lb Cross-linked Polyethylene (XLPE)
- Ideal for industrial machinery, heavy equipment protection, health care and vibration control
- Adhesive PSA backing for secure mounting to most surfaces
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


