Related Products
-
Part No. 75-3412$0.81Bolt Assembly: M6 x 12.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
25-2385-Black
25 Series Floor Mount Base Plate
25 Series Floor Mount Base Plate
The floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It has two upright plates that support the sides of the profile and enable vertical adjustments. The mount also has anchoring slots to bolt the frame to the floor; the slots allow lateral adjustments.
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | 110.00mm |
| B | 15.00mm |
| C | 160.00mm |
| D | 130.00mm |
| E | 70.00mm |
| F | 25.20mm |
| G | 6.50mm |
| H | 6.00mm |
| J | 30.00mm |
| K | 20.00mm |
| L | 40.00mm |
| M | 80.00mm |
| N | 6.00mm |
| P | 140.00mm |
| Q | 7.14mm |
| R | 50.00mm |
| S | 12.50mm |
| T | 25.00mm |
| Weight | 1.538000 |
The floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It has two upright plates that support the sides of the profile and enable vertical adjustments. The mount also has anchoring slots to bolt the frame to the floor; the slots allow lateral adjustments.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3412 | 4 To 8 | Bolt Assembly: M6 x 12.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A 110.00mm B 15.00mm C 160.00mm D 130.00mm E 70.00mm F 25.20mm G 6.50mm H 6.00mm J 30.00mm K 20.00mm L 40.00mm M 80.00mm N 6.00mm P 140.00mm Q 7.14mm R 50.00mm S 12.50mm T 25.00mm Weight 1.538000
-
- Description
- The floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It has two upright plates that support the sides of the profile and enable vertical adjustments. The mount also has anchoring slots to bolt the frame to the floor; the slots allow lateral adjustments.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3412 4 To 8 Bolt Assembly: M6 x 12.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
-
CAD Files
-
CAD Files
-


