Related Products
9356
Quick Frame Snap On Panel Retainer
Quick Frame Snap On Panel Retainer
LENGTH: 72.5"
The snap on panel retainer snaps over the outside of square Quick Frame and 1010 profiles to hold .250" panels securely. It is commonly used in shelving and guarding applications. It comes in a stock length of 72.5 inches.
| ESD Safe | Yes |
| Series | Quick Frame |
| Material | Plastic |
| Process | Extruded |
| Finish | Matte |
| Color | Black |
| A | .177" |
| B | .370" |
| C | .070" |
| D | .250" |
| E | .527" |
| F | .350" |
| G | .984" |
| H | .107" |
| Weight | 0.868000 |
LENGTH: 72.5"
The snap on panel retainer snaps over the outside of square Quick Frame and 1010 profiles to hold .250" panels securely. It is commonly used in shelving and guarding applications. It comes in a stock length of 72.5 inches.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Quick Frame Material Plastic Process Extruded Finish Matte Color Black A .177" B .370" C .070" D .250" E .527" F .350" G .984" H .107" Weight 0.868000
-
- Description
LENGTH: 72.5"
The snap on panel retainer snaps over the outside of square Quick Frame and 1010 profiles to hold .250" panels securely. It is commonly used in shelving and guarding applications. It comes in a stock length of 72.5 inches.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


