Related Products
-
Part No. 9005$0.341.00” X 1.00” Tube Profile - Single 0.5” Flange on One Side
My Wish Lists
()9315
Quick Frame Magnetic Door Catch
The magnetic door catch is lightweight and ideal for latching plastic panels in place. It has an estimated pull force of 12 pounds (5.443 kilograms). All of the mounting hardware is included. The magnetic door catch requires a panel tap service to mount the striker plate to the plastic panel.
| ESD Safe | No |
| Series | Quick Frame |
| Material | Steel |
| Process | Formed |
| Finish | Zinc |
| Color | Bright |
| A | .710" |
| B | 1.172" |
| C | .880" |
| D | 1.130" |
| E | .275" |
| F | .090" |
| G | .163" |
| H | .166" |
| J | 2.060" |
| Weight | 0.123000 |
The magnetic door catch is lightweight and ideal for latching plastic panels in place. It has an estimated pull force of 12 pounds (5.443 kilograms). All of the mounting hardware is included. The magnetic door catch requires a panel tap service to mount the striker plate to the plastic panel.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 9325 | 2 | #8-18 x .500" Self Drilling Screw (SDS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Quick Frame Material Steel Process Formed Finish Zinc Color Bright A .710" B 1.172" C .880" D 1.130" E .275" F .090" G .163" H .166" J 2.060" Weight 0.123000
-
- Description
- The magnetic door catch is lightweight and ideal for latching plastic panels in place. It has an estimated pull force of 12 pounds (5.443 kilograms). All of the mounting hardware is included. The magnetic door catch requires a panel tap service to mount the striker plate to the plastic panel.
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 
9325 2 #8-18 x .500" Self Drilling Screw (SDS)
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

