Related Products
-
Part No. 9010$0.351.00” X 1.00” Tube Profile - Single 0.5” Flange on Adjacent Sides -
Part No. 9005$0.341.00” X 1.00” Tube Profile - Single 0.5” Flange on One Side
My Wish Lists
()
Last Added Items
You have no items in your wish list.
9307
1/4-14 x .750" Self Drilling Screw (SDS)
1/4-14 x .750" Self Drilling Screw (SDS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | .500" |
| B | 3/8 |
| C | .240" |
| D (Length) | .750" |
| E (Thread) | 1/4-14 |
| Weight | 0.013000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Bright A .500" B 3/8 C .240" D (Length) .750" E (Thread) 1/4-14 Weight 0.013000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
