Related Products
-
Part No. 9010$0.351.00” X 1.00” Tube Profile - Single 0.5” Flange on Adjacent Sides -
Part No. 9025$0.371.00” X 1.00” Tube Profile - Double 0.5” Flanges on One Side
My Wish Lists
()9280
5 Way - Junction Connector
5 Way - Junction Connector
The 5 way - junction connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It provides flush connections of up to five Quick Frame profiles, forming 90 degree or 180 degree connections. The 5 way - junction connector is commonly used when transitioning between standard and flanged profiles and uses only a soft-faced mallet to form light-duty yet sturdy builds. It requires no additional hardware and no machining services.
The 5 way - junction connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It provides flush connections of up to five Quick Frame profiles, forming 90 degree or 180 degree connections. The 5 way - junction connector is commonly used when transitioning between standard and flanged profiles and uses only a soft-faced mallet to form light-duty yet sturdy builds. It requires no additional hardware and no machining services.
| ESD Safe | No |
| Series | Quick Frame |
| Material | Nylon |
| Process | Injection Molded |
| Color | Black |
| A | 1.000" |
| B | 1.000" |
| C | .870" |
| D | 1.125" |
| E | 1.000" |
| F | 3.250" |
| G | 2.125" |
| H | 1.125" |
| J | 3.250" |
| Weight | 0.123000 |
The 5 way - junction connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It provides flush connections of up to five Quick Frame profiles, forming 90 degree or 180 degree connections. The 5 way - junction connector is commonly used when transitioning between standard and flanged profiles and uses only a soft-faced mallet to form light-duty yet sturdy builds. It requires no additional hardware and no machining services.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Quick Frame Material Nylon Process Injection Molded Color Black A 1.000" B 1.000" C .870" D 1.125" E 1.000" F 3.250" G 2.125" H 1.125" J 3.250" Weight 0.123000
-
- Description
The 5 way - junction connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It provides flush connections of up to five Quick Frame profiles, forming 90 degree or 180 degree connections. The 5 way - junction connector is commonly used when transitioning between standard and flanged profiles and uses only a soft-faced mallet to form light-duty yet sturdy builds. It requires no additional hardware and no machining services.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
