Related Products
-
Part No. 9030-Black-FB$0.871.00” X 1.00” Tube Profile - Double 0.5” Flanges on Adjacent Side -
Part No. 9015-Black-FB$0.781.00” X 1.00” Tube Profile - Single 0.5” Flange on Opposite Sides
My Wish Lists
()9273
3 Way - Hexagon Segment Connector
3 Way - Hexagon Segment Connector
The 3 way - hexagon segment connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It creates a unique corner connection perfect in guarding and display applications and can be used with other connectors to create an enclosure. The 3 way - hexagon segment connector provides flush connections of up to three Quick Frame profiles using only a soft-faced mallet to form light-duty yet sturdy builds. It requires no additional hardware and no machining services.
The 3 way - hexagon segment connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It creates a unique corner connection perfect in guarding and display applications and can be used with other connectors to create an enclosure. The 3 way - hexagon segment connector provides flush connections of up to three Quick Frame profiles using only a soft-faced mallet to form light-duty yet sturdy builds. It requires no additional hardware and no machining services.
| ESD Safe | No |
| Series | Quick Frame |
| Material | Nylon |
| Process | Injection Molded |
| Color | Black |
| A | 2.400" |
| B | 1.105" |
| C | .870" |
| D | 1.375" |
| E | 120º |
| F | 1.100" |
| G | 1.102" |
| H | 2.202" |
| Weight | 0.104000 |
The 3 way - hexagon segment connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It creates a unique corner connection perfect in guarding and display applications and can be used with other connectors to create an enclosure. The 3 way - hexagon segment connector provides flush connections of up to three Quick Frame profiles using only a soft-faced mallet to form light-duty yet sturdy builds. It requires no additional hardware and no machining services.
Product Specs
- Product Details
-
ESD Safe No Series Quick Frame Material Nylon Process Injection Molded Color Black A 2.400" B 1.105" C .870" D 1.375" E 120º F 1.100" G 1.102" H 2.202" Weight 0.104000
-
- Description
The 3 way - hexagon segment connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It creates a unique corner connection perfect in guarding and display applications and can be used with other connectors to create an enclosure. The 3 way - hexagon segment connector provides flush connections of up to three Quick Frame profiles using only a soft-faced mallet to form light-duty yet sturdy builds. It requires no additional hardware and no machining services.
-
CAD Files
-
CAD Files
-
