Related Products
-
Part No. 9025$0.371.00” X 1.00” Tube Profile - Double 0.5” Flanges on One Side -
Part No. 9010$0.351.00” X 1.00” Tube Profile - Single 0.5” Flange on Adjacent Sides -
Part No. 9030$0.421.00” X 1.00” Tube Profile - Double 0.5” Flanges on Adjacent Side
My Wish Lists
()9230
3 Way - Tee Connector
3 Way - Tee Connector
The 3 way - tee connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of hardware. It provides flush connections of up to three Quick Frame profiles using only a soft-faced mallet to form light-duty yet sturdy builds. This fastener can connect two profiles end to end with an additional 90 degree connection and is also commonly used when transitioning between standard and flanged profiles. The 3 way - tee connector requires no additional hardware and no machining services. Connecting flanged Quick Frame profiles at a 90 degree angle requires a 45 degree miter cut to connect without interference.
The 3 way - tee connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of hardware. It provides flush connections of up to three Quick Frame profiles using only a soft-faced mallet to form light-duty yet sturdy builds. This fastener can connect two profiles end to end with an additional 90 degree connection and is also commonly used when transitioning between standard and flanged profiles. The 3 way - tee connector requires no additional hardware and no machining services. Connecting flanged Quick Frame profiles at a 90 degree angle requires a 45 degree miter cut to connect without interference.
| ESD Safe | No |
| Series | Quick Frame |
| Material | Nylon |
| Process | Injection Molded |
| Color | Black |
| A | 1.000" |
| B | 1.050" |
| C | .870" |
| D | 1.125" |
| E | 1.000" |
| F | 3.250" |
| G | 2.150" |
| Weight | 0.082000 |
The 3 way - tee connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of hardware. It provides flush connections of up to three Quick Frame profiles using only a soft-faced mallet to form light-duty yet sturdy builds. This fastener can connect two profiles end to end with an additional 90 degree connection and is also commonly used when transitioning between standard and flanged profiles. The 3 way - tee connector requires no additional hardware and no machining services. Connecting flanged Quick Frame profiles at a 90 degree angle requires a 45 degree miter cut to connect without interference.
Product Specs
- Product Details
-
ESD Safe No Series Quick Frame Material Nylon Process Injection Molded Color Black A 1.000" B 1.050" C .870" D 1.125" E 1.000" F 3.250" G 2.150" Weight 0.082000
-
- Description
The 3 way - tee connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of hardware. It provides flush connections of up to three Quick Frame profiles using only a soft-faced mallet to form light-duty yet sturdy builds. This fastener can connect two profiles end to end with an additional 90 degree connection and is also commonly used when transitioning between standard and flanged profiles. The 3 way - tee connector requires no additional hardware and no machining services. Connecting flanged Quick Frame profiles at a 90 degree angle requires a 45 degree miter cut to connect without interference.
-
CAD Files
-
CAD Files
-