Related Products
-
Part No. 1515-LS$0.831.50” X 1.50” Lite Smooth Surface T-Slotted Profile - Four Open T-Slots
8714
Block Profile: 3.060" X 1.510"
Block Profile: 3.060" X 1.510"
The block profile can be cut to your desired length. It is perfect for custom base plates and mounting blocks. There are options available in a clear or black anodize finish.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Color | Natural |
| Process | Extruded |
| A | 1.510" |
| B | 3.060" |
| Weight | 0.462000 |
| Max Length (inches) | 145.000000 |
The block profile can be cut to your desired length. It is perfect for custom base plates and mounting blocks. There are options available in a clear or black anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Mill Color Natural Process Extruded A 1.510" B 3.060" Weight 0.462000 Max Length (inches) 145.000000
-
- Description
The block profile can be cut to your desired length. It is perfect for custom base plates and mounting blocks. There are options available in a clear or black anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-