Related Products
-
Part No. 4332$7.7315 Series & Ready Tube 2 Hole - Gusseted Inside Corner Bracket -
Part No. 4334$11.2315 Series 4 Hole - Wide Gusseted Inside Corner Bracket
8630
45 Degree Gusset Profile: 1.5" x 1.5" x .250"
45 Degree Gusset Profile: 1.5" x 1.5" x .250"
The 45 degree gusset profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom 90 degree connections as well as floor mounts and supports.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Clear |
| Process | Extruded |
| A | 1.500" |
| B | 1.500" |
| C | .250" |
| D | .250" |
| Weight | 0.106000 |
The 45 degree gusset profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom 90 degree connections as well as floor mounts and supports.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Clear Process Extruded A 1.500" B 1.500" C .250" D .250" Weight 0.106000
-
- Description
The 45 degree gusset profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom 90 degree connections as well as floor mounts and supports.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
