Related Products
-
Part No. 5200-Black$159.0315 Series 1.5" Single Shaft Stanchion Base -
Part No. 1515-Black-FB$1.611.50” X 1.50” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()8606-Black
Stanchion Profile
Stanchion Profile
The stanchion profile can be cut to your desired length. It is commonly used to create customized stanchions which provide multi-access positioning. There are options available in a mill or clear anodize finish.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Max Length (inches) | 72.000000 |
| Finish | Anodize |
| Color | Black |
| Process | Extruded |
| A | 3.020" |
| B | .770" |
| C | .812" |
| D | 2.250" |
| E | 3.874" |
| Weight | 0.804000 |
The stanchion profile can be cut to your desired length. It is commonly used to create customized stanchions which provide multi-access positioning. There are options available in a mill or clear anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Max Length (inches) 72.000000 Finish Anodize Color Black Process Extruded A 3.020" B .770" C .812" D 2.250" E 3.874" Weight 0.804000
-
- Description
The stanchion profile can be cut to your desired length. It is commonly used to create customized stanchions which provide multi-access positioning. There are options available in a mill or clear anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
