Related Products
My Wish Lists
()8594
Roll-In Panel Mount Bracket Profile
Roll-In Panel Mount Bracket Profile
The roll-in panel mount bracket profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used to create custom panel mounts and is designed to be used even when profiles are captivated.
| ESD Safe | Yes |
| Series | Fractional, Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Clear |
| Process | Extruded |
| A | .782" |
| B | .130" |
| C | 1.500" |
| D | .306" |
| E | .500" |
| Weight | 0.050000 |
The roll-in panel mount bracket profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used to create custom panel mounts and is designed to be used even when profiles are captivated.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional, Metric Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Clear Process Extruded A .782" B .130" C 1.500" D .306" E .500" Weight 0.050000
-
- Description
The roll-in panel mount bracket profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used to create custom panel mounts and is designed to be used even when profiles are captivated.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


