Related Products
My Wish Lists
()8587-Black
Double Flange UniBearing™ Profile - Fractional
Double Flange UniBearing™ Profile - Fractional
The double flange UniBearing™ profile can be cut to your desired length. There are options available in mill or clear anodize finish. It is commonly used in custom linear bearing applications when there are two guiderails.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Black |
| Process | Extruded |
| A | 4.750" |
| B | 1.625" |
| C | 1.493" |
| D | .308" |
| E | .260" |
| F | .245" |
| G | .625" |
| Weight | 0.164000 |
The double flange UniBearing™ profile can be cut to your desired length. There are options available in mill or clear anodize finish. It is commonly used in custom linear bearing applications when there are two guiderails.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Black Process Extruded A 4.750" B 1.625" C 1.493" D .308" E .260" F .245" G .625" Weight 0.164000
-
- Description
The double flange UniBearing™ profile can be cut to your desired length. There are options available in mill or clear anodize finish. It is commonly used in custom linear bearing applications when there are two guiderails.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


