Related Products
My Wish Lists
()8583-Black
Single Flange UniBearing Profile - Fractional
Single Flange UniBearing Profile - Fractional
The single flange UniBearing™ profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear bearing applications when there is one guiderail.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Black |
| Process | Extruded |
| A | 3.125" |
| B | 1.500" |
| C | 1.625" |
| D | .308" |
| E | .260" |
| F | .245" |
| G | .625" |
| Weight | 0.122000 |
The single flange UniBearing™ profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear bearing applications when there is one guiderail.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Black Process Extruded A 3.125" B 1.500" C 1.625" D .308" E .260" F .245" G .625" Weight 0.122000
-
- Description
The single flange UniBearing™ profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear bearing applications when there is one guiderail.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


