Related Products
My Wish Lists
()8581
Single Flange UniBearing Profile - Fractional
Single Flange UniBearing Profile - Fractional
The single flange UniBearing™ profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear bearing applications when there is one guiderail. ”
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Max Length (inches) | 145.000000 |
| Color | Natural |
| Process | Extruded |
| A | 2.063" |
| B | 1.000" |
| C | 1.063" |
| D | .244" |
| E | .156" |
| F | .156" |
| G | .372" |
| Weight | 0.050000 |
The single flange UniBearing™ profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear bearing applications when there is one guiderail. ”
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Mill Max Length (inches) 145.000000 Color Natural Process Extruded A 2.063" B 1.000" C 1.063" D .244" E .156" F .156" G .372" Weight 0.050000
-
- Description
The single flange UniBearing™ profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear bearing applications when there is one guiderail. ”
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

