My Wish Lists
()8575
Panel Stiffener Profile without Handle - Fractional
Panel Stiffener Profile without Handle - Fractional
The panel stiffener profile can be cut to your desired length. It is made of aluminum, meaning it is strong, lightweight and corrosion-resistant. It is available with or without a handle and is commonly used to add rigidity to large .250" (6.35mm) thick panels. It easily connects to a panel using only a soft-faced mallet. Additional Information: This product is available up to 145" but for on-line orders, this product is only available up to 102".
Price Per Inch
$0.10In stock
Total Price
$0.10Stock Length | 145" |
Series | Fractional |
Material | Aluminum |
Grade | 6105-T5 |
Finish | Anodize |
Color | Clear |
Process | Extruded |
A | .710" |
B | .600" |
C | .182" |
D | N/A |
E | .245" |
F | .417" |
Weight | 0.014000 |

The panel stiffener profile can be cut to your desired length. It is made of aluminum, meaning it is strong, lightweight and corrosion-resistant. It is available with or without a handle and is commonly used to add rigidity to large .250" (6.35mm) thick panels. It easily connects to a panel using only a soft-faced mallet. Additional Information: This product is available up to 145" but for on-line orders, this product is only available up to 102".
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Stock Length 145" Series Fractional Material Aluminum Grade 6105-T5 Finish Anodize Color Clear Process Extruded A .710" B .600" C .182" D N/A E .245" F .417" Weight 0.014000
-
- Description
The panel stiffener profile can be cut to your desired length. It is made of aluminum, meaning it is strong, lightweight and corrosion-resistant. It is available with or without a handle and is commonly used to add rigidity to large .250" (6.35mm) thick panels. It easily connects to a panel using only a soft-faced mallet. Additional Information: This product is available up to 145" but for on-line orders, this product is only available up to 102".
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-