Related Products
-
Part No. 4183$33.2510 Series Standard 90 Degree Dynamic Pivot Assembly with Dual Straight Arms
My Wish Lists
()8547
Standard Nub Profile - Fractional
Standard Nub Profile - Fractional
The standard nub profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Clear |
| Process | Extruded |
| A | 1.000" |
| B | 1.060" |
| C | .500" |
| D | .250" |
| E | .040" |
| F | .125" |
| G | .500" |
| H | .205" |
| Weight | 0.091000 |
The standard nub profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Clear Process Extruded A 1.000" B 1.060" C .500" D .250" E .040" F .125" G .500" H .205" Weight 0.091000
-
- Description
The standard nub profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


