Related Products
-
Part No. 6835$102.7215 Series 3 Slot Mount - Double Flange Short High-Cycle Linear Bearing -
Part No. 6536$134.7115 Series 3 Slot Mount - Double Flange Long High-Cycle Linear Bearing with Brake Holes -
Part No. 6535$110.0115 Series 3 Slot Mount - Double Flange Short High-Cycle Linear Bearing with Brake Holes
My Wish Lists
()8536
Double Flange Bearing Profile: 15 Series
Double Flange Bearing Profile: 15 Series
The double flange bearing profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear motion applications.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Max Length (inches) | 145.000000 |
| Finish | Mill |
| Color | Natural |
| Process | Extruded |
| A | 4.001" |
| B | 1.379" |
| C | 1.875" |
| D | .375" |
| E | 1.500" |
| F | .748" |
| G | 1.282" |
| H | 1.625" |
| J | 2.005" |
| K | .250" |
| Weight | 0.209000 |
The double flange bearing profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear motion applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Max Length (inches) 145.000000 Finish Mill Color Natural Process Extruded A 4.001" B 1.379" C 1.875" D .375" E 1.500" F .748" G 1.282" H 1.625" J 2.005" K .250" Weight 0.209000
-
- Description
The double flange bearing profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear motion applications.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-