Related Products
-
Part No. 6816$96.4915 Series 3 Slot Mount - Single Flange Long Standard Linear Bearing -
Part No. 6515$80.3715 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes -
Part No. 6815$73.1015 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing
My Wish Lists
()
Last Added Items
You have no items in your wish list.
8531
Single Flange Bearing Profile: 15 Series
Single Flange Bearing Profile: 15 Series
The single flange bearing profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear motion applications.
$2.33
*cut charge of $3.00
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Max Length (inches) | 145.000000 |
| Finish | Mill |
| Color | Natural |
| Process | Extruded |
| A | 2.750" |
| B | .750" |
| C | .375" |
| D | 1.625" |
| E | .250" |
| F | 1.379" |
| G | 2.505" |
| H | .500" |
| J | 2.005" |
| K | 1.312" |
| Weight | 0.222000 |
The single flange bearing profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear motion applications.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Max Length (inches) 145.000000 Finish Mill Color Natural Process Extruded A 2.750" B .750" C .375" D 1.625" E .250" F 1.379" G 2.505" H .500" J 2.005" K 1.312" Weight 0.222000
-
- Description
The single flange bearing profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear motion applications.
-
CAD Files
-
CAD Files
-