Related Products
-
Part No. 6415-Black$77.2610 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes -
Part No. 6416-Black$98.4710 Series 3 Slot Mount - Single Flange Long Standard Linear Bearing with Brake Holes -
Part No. 6716-Black$89.9410 Series 3 Slot Mount - Single Flange Long Standard Linear Bearing
My Wish Lists
()8521-Black
Single Flange Bearing Profile: 10 Series
Single Flange Bearing Profile: 10 Series
The single flange bearing profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear motion applications.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Black |
| Process | Extruded |
| A | 1.968" |
| B | .656" |
| C | .250" |
| D | 1.062" |
| E | .156" |
| F | 1.000" |
| G | 1.624" |
| H | .311" |
| J | 1.313" |
| K | .906" |
| Weight | 0.093000 |
The single flange bearing profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear motion applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Black Process Extruded A 1.968" B .656" C .250" D 1.062" E .156" F 1.000" G 1.624" H .311" J 1.313" K .906" Weight 0.093000
-
- Description
The single flange bearing profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear motion applications.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
