Related Products
-
Part No. 4425$8.8215 Series 0 Degree Dynamic Right Angle Pivot Nub -
Part No. 4428$39.2115 Series Right Angle 0 Degree Dynamic Pivot Assembly with Dual Straight Arms -
Part No. 4430$49.0815 Series Right Angle Universal Dynamic Pivot Assembly with Dual Straight Arms
My Wish Lists
()8448
Right Angle Nub Profile - Fractional
Right Angle Nub Profile - Fractional
The right angle nub profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Clear |
| Process | Extruded |
| A | 1.500" |
| B | 1.600" |
| C | .750" |
| D | .314" |
| E | .080" |
| F | .279" |
| G | .750" |
| H | .265" |
| Weight | 0.218000 |
The right angle nub profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Clear Process Extruded A 1.500" B 1.600" C .750" D .314" E .080" F .279" G .750" H .265" Weight 0.218000
-
- Description
The right angle nub profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
