Related Products
-
Part No. 1530-LS$1.581.50” X 3.00” Lite Smooth Surface T-Slotted Profile - Six Open T-Slots
My Wish Lists
()8426
Clamp Block Profile - 15 Series
Clamp Block Profile - 15 Series
The clamp block profile can be cut to your desired length. It is strong yet lightweight, and is commonly used to create custom fasteners for connecting profiles at various angles. When used in this capacity it is a repositionable and reusable fastening option. There are options available in mill or black anodize finish.
The clamp block profile can be cut to your desired length. It is strong yet lightweight, and is commonly used to create custom fasteners for connecting profiles at various angles. When used in this capacity it is a repositionable and reusable fastening option. There are options available in mill or black anodize finish.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Max Length (inches) | 145.000000 |
| Finish | Anodize |
| Color | Clear |
| Process | Extruded |
| A | 1.142" |
| B | .196" |
| C | .196" |
| D | .304" |
| E | .128" |
| F | .750" |
| Weight | 0.029000 |
The clamp block profile can be cut to your desired length. It is strong yet lightweight, and is commonly used to create custom fasteners for connecting profiles at various angles. When used in this capacity it is a repositionable and reusable fastening option. There are options available in mill or black anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Max Length (inches) 145.000000 Finish Anodize Color Clear Process Extruded A 1.142" B .196" C .196" D .304" E .128" F .750" Weight 0.029000
-
- Description
The clamp block profile can be cut to your desired length. It is strong yet lightweight, and is commonly used to create custom fasteners for connecting profiles at various angles. When used in this capacity it is a repositionable and reusable fastening option. There are options available in mill or black anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
