Related Products
-
Part No. 2170$26.5815 Series 4 Hole - Leveling Anchoring Base Plate: 3/8-16 Tap -
Part No. 2365$21.4015 Series 3 Hole - Center Tap Base Plate - 1.50" x 3.00" with 3/4-10 Tap -
Part No. 2130$20.4315 Series 3 Hole - Center Tap Base Plate: 1.50” x 3.00” with 3/8-16 Tap
My Wish Lists
()8326
Flat Stock Profile: .750" x 1.500"
Flat Stock Profile: .750" x 1.500"
The flat stock profile can be cut to your desired length. It is perfect for unique custom parts such as flat plates, manifolds, and floor mounts. There are options available in a clear or black anodize finish.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Max Length (inches) | 145.000000 |
| Color | Natural |
| Process | Extruded |
| A | .750" |
| B | 1.500" |
| Weight | 0.108000 |
The flat stock profile can be cut to your desired length. It is perfect for unique custom parts such as flat plates, manifolds, and floor mounts. There are options available in a clear or black anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Mill Max Length (inches) 145.000000 Color Natural Process Extruded A .750" B 1.500" Weight 0.108000
-
- Description
The flat stock profile can be cut to your desired length. It is perfect for unique custom parts such as flat plates, manifolds, and floor mounts. There are options available in a clear or black anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-