Related Products
My Wish Lists
()8306
Block Profile: 1.625" x 1.625"
Block Profile: 1.625" x 1.625"
The block profile can be cut to your desired length. It is perfect for custom base plates and mounting blocks. There are options available in a clear or black anodize finish.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Color | Natural |
| Process | Extruded |
| A | 1.625" |
| B | 1.625" |
| Weight | 0.000000 |
| Max Length (inches) | 145.000000 |
The block profile can be cut to your desired length. It is perfect for custom base plates and mounting blocks. There are options available in a clear or black anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Mill Color Natural Process Extruded A 1.625" B 1.625" Weight 0.000000 Max Length (inches) 145.000000
-
- Description
The block profile can be cut to your desired length. It is perfect for custom base plates and mounting blocks. There are options available in a clear or black anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

