Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
8241
Angle Profile: 4.500" x 4.500" x .250"
Angle Profile: 4.500" x 4.500" x .250"
The angle profile can be cut to your desired length. There are options available in a clear or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
$1.91
*cut charge of $3.79
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Max Length (inches) | 145.000000 |
| Color | Natural |
| Process | Extruded |
| A | 4.500" |
| B | .250" |
| C | .312" |
| D | .250" |
| E | 4.500" |
| Weight | 0.218000 |
The angle profile can be cut to your desired length. There are options available in a clear or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Mill Max Length (inches) 145.000000 Color Natural Process Extruded A 4.500" B .250" C .312" D .250" E 4.500" Weight 0.218000
-
- Description
The angle profile can be cut to your desired length. There are options available in a clear or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
CAD Files
-


