Related Products
-
Part No. 4311$13.4715 Series 6 Hole - Center Inside Corner Bracket -
Part No. 4301$7.7315 Series & Ready Tube 4 Hole - Tall Inside Corner Bracket
My Wish Lists
()
Last Added Items
You have no items in your wish list.
8235
Angle Profile: 3.000" x 3.000" x .250"
Angle Profile: 3.000" x 3.000" x .250"
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
$1.34
*cut charge of $3.00
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Clear |
| Process | Extruded |
| A | 3.000" |
| B | .250" |
| C | .312" |
| D | .250" |
| E | 3.000" |
| Weight | 0.140000 |
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Clear Process Extruded A 3.000" B .250" C .312" D .250" E 3.000" Weight 0.140000
-
- Description
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
CAD Files
-

