Related Products
-
Part No. 4101$7.3810 Series 4 Hole - Tall Lite Inside Corner Bracket
My Wish Lists
()
Last Added Items
You have no items in your wish list.
8226
Angle Profile: 2.500" x 2.500" x .188"
Angle Profile: 2.500" x 2.500" x .188"
The angle profile can be cut to your desired length. There are options available in a clear or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
$0.61
*cut charge of $3.00
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Max Length (inches) | 144.000000 |
| Color | Natural |
| Process | Extruded |
| A | 2.500" |
| B | .188" |
| C | .125" |
| D | .188" |
| E | 2.500" |
| Weight | 0.090000 |
The angle profile can be cut to your desired length. There are options available in a clear or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Mill Max Length (inches) 144.000000 Color Natural Process Extruded A 2.500" B .188" C .125" D .188" E 2.500" Weight 0.090000
-
- Description
The angle profile can be cut to your desired length. There are options available in a clear or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
CAD Files
-