Related Products
-
Part No. 25-4114-Black$13.5825 Series 8 Hole - Inside Corner Bracket -
Part No. 25-4115-Black$10.3525 Series 4 Hole - Tall Inside Corner Bracket -
Part No. 25-4111-Black$16.4825 Series 6 Hole - Center Inside Corner Bracket
8223-Black
Angle Profile: 2.000" x 2.000" x .188"
Angle Profile: 2.000" x 2.000" x .188"
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
$1.71
*cut charge of $3.00
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Black |
| Process | Extruded |
| A | 2.000" |
| B | .188" |
| C | .125" |
| D | .188" |
| E | 2.000" |
| Weight | 0.070000 |
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Black Process Extruded A 2.000" B .188" C .125" D .188" E 2.000" Weight 0.070000
-
- Description
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
CAD Files
-
