Related Products
-
Part No. 4512$11.7710 to 15 Series 4 Hole - Wide Transition Inside Corner Bracket -
Part No. 4503$6.0310 to 15 Series 2 Hole - Transition Inside Corner Bracket
My Wish Lists
()
Last Added Items
You have no items in your wish list.
8215
Angle Profile: 1.500" x 1.500" x .188"
Angle Profile: 1.500" x 1.500" x .188"
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
$0.81
*cut charge of $3.00
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Clear |
| Process | Extruded |
| A | 1.500" |
| B | .188" |
| C | .125" |
| D | .188" |
| E | 1.500" |
| Weight | 0.052000 |
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Clear Process Extruded A 1.500" B .188" C .125" D .188" E 1.500" Weight 0.052000
-
- Description
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
CAD Files
-
