Related Products
-
Part No. 4286$12.4110 Series 6 Hole - Wide 2x4 Slotted Inside Corner Bracket
My Wish Lists
()8212
Angle Profile: 2.000" x 1.000" x .188"
Angle Profile: 2.000" x 1.000" x .188"
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Clear |
| Process | Extruded |
| A | 2.000" |
| B | .188" |
| C | .125" |
| D | .188" |
| E | 1.000" |
| Weight | 0.053000 |
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Clear Process Extruded A 2.000" B .188" C .125" D .188" E 1.000" Weight 0.053000
-
- Description
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

