Related Products
-
Part No. 1502$0.891.50” X 1.50” T-Slotted Profile - Two Adjacent Open T-Slots -
Part No. 1501$0.891.50” X 1.50” T-Slotted Profile - Single Open T-Slots
8125
Square/Rectangular Tube Profile: 3.000" X 3.000"
Square/Rectangular Tube Profile: 3.000" X 3.000"
The square and rectangular tube profiles can be cut to your desired length. It is perfect for medium-duty projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or black anodize finish.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Clear |
| Process | Extruded |
| A | 3.000" |
| B | 3.000" |
| C | .125" |
| D | .125" |
| Weight | 0.136000 |
The square and rectangular tube profiles can be cut to your desired length. It is perfect for medium-duty projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or black anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Clear Process Extruded A 3.000" B 3.000" C .125" D .125" Weight 0.136000
-
- Description
The square and rectangular tube profiles can be cut to your desired length. It is perfect for medium-duty projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or black anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
