Related Products
-
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots -
Part No. 30-3002$0.4930mm X 30mm T-Slotted Profile - Two Adjacent Open T-Slots -
Part No. 30-6060$1.8760mm X 60mm T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
75-3636
M6 x 25.00mm Drop-In T-Slot Stud with Flanged Hex Nut
M6 x 25.00mm Drop-In T-Slot Stud with Flanged Hex Nut
| ESD Safe | Yes |
| Series | 30 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright / Blue |
| A | 16.00mm |
| B | 7.70mm |
| C | 7.70mm |
| D | 25.00mm |
| E | 4.50mm |
| F | 1.50mm |
| G | M6 X 1.0 |
| H | 14.20mm |
| J | 9.89mm |
| K | 5.85mm |
| Weight | 0.011000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Material Steel Finish Zinc Color Bright / Blue A 16.00mm B 7.70mm C 7.70mm D 25.00mm E 4.50mm F 1.50mm G M6 X 1.0 H 14.20mm J 9.89mm K 5.85mm Weight 0.011000
-
-
CAD Files
-
CAD Files
-