Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
6897
15 Series T-Slot Insert Linear Bearing Pad
15 Series T-Slot Insert Linear Bearing Pad
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
| ESD Safe | No |
| Series | 15 Series |
| Material | UHMW PE |
| Process | Extruded |
| Finish | Smooth |
| Color | Natural |
| A | 1.250" |
| B | n/a |
| C | n/a |
| D | .365" |
| E | .656" |
| F | n/a |
| G | n/a |
| H | n/a |
| J | .625" |
| K | .125" |
| L | 1.500" |
| M | .700" |
| N | 2.800" |
| P | n/a |
| Q | .360" |
| R | .240" |
| S | .195" |
| T | .300" |
| U | 45º |
| V | .300" |
| Weight | 0.046000 |
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
Mount Pad to Bearing Housing
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3628 | 2 | 15 Series Bearing Pad Screw |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material UHMW PE Process Extruded Finish Smooth Color Natural A 1.250" B n/a C n/a D .365" E .656" F n/a G n/a H n/a J .625" K .125" L 1.500" M .700" N 2.800" P n/a Q .360" R .240" S .195" T .300" U 45º V .300" Weight 0.046000
-
- Description
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
-
Sugg. Hardware
Mount Pad to Bearing Housing
Series Part Number Qty Description 
3628 2 15 Series Bearing Pad Screw
-
CAD Files
-
CAD Files
-
