Related Products
-
Part No. 6873$96.4915 Series Long - Single Mount Unibearing™ Assembly -
Part No. 6875$120.5715 Series Long - Single Mount Unibearing™ Assembly -
Part No. 6872$90.2815 Series Short - Single Mount Unibearing™ Assembly
My Wish Lists
()
Last Added Items
You have no items in your wish list.
6893
15 Series Double-Keyed UniBearing™ Pad
15 Series Double-Keyed UniBearing™ Pad
The double-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a double key and mounts to the profile using stainless steel flathead socket cap screws. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation.
The double-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a double key and mounts to the profile using stainless steel flathead socket cap screws. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation.
| ESD Safe | No |
| Series | 15 Series |
| Material | UHMW PE |
| Process | Injection Molded |
| Finish | Smooth |
| Color | Black |
| A | 1.250" |
| B | .625" |
| C | .635" |
| D | 1.500" |
| E | .258" |
| F | .513" |
| G | 2.770" |
| H | .243" |
| J | .469" |
| K | .312" |
| L | .135" |
| Weight | 0.112000 |
The double-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a double key and mounts to the profile using stainless steel flathead socket cap screws. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material UHMW PE Process Injection Molded Finish Smooth Color Black A 1.250" B .625" C .635" D 1.500" E .258" F .513" G 2.770" H .243" J .469" K .312" L .135" Weight 0.112000
-
- Description
- The double-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a double key and mounts to the profile using stainless steel flathead socket cap screws. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation.
-
CAD Files
-
CAD Files
-