Related Products
-
Part No. 6824$116.0515 Series 4 Slot Mount - Double Flange Long Standard Linear Bearing -
Part No. 6823$87.6715 Series 4 Slot Mount - Double Flange Short Standard Linear Bearing -
Part No. 6830$98.8815 Series 3 Slot Mount - Single Flange Short High-Cycle Linear Bearing
My Wish Lists
()6881
15 Series Linear Bearing Shim Stock (10-pack)
15 Series Linear Bearing Shim Stock (10-pack)
Linear bearing shim stock is used to create a precise fit. Each shim is .005" (.127mm) thick and has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10 and are compatible with all 80/20 bearings.
Linear bearing shim stock is used to create a precise fit. Each shim is .005" (.127mm) thick and has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10 and are compatible with all 80/20 bearings.
| ESD Safe | No |
| Series | 15 Series |
| Material | Mylar |
| Process | Cut |
| Color | Clear |
| A | 1.250" |
| B | .250" |
| C | 2.156" |
| D | .625" |
| E | .005" |
| F | 2.812" |
| Weight | 0.011000 |
Linear bearing shim stock is used to create a precise fit. Each shim is .005" (.127mm) thick and has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10 and are compatible with all 80/20 bearings.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Mylar Process Cut Color Clear A 1.250" B .250" C 2.156" D .625" E .005" F 2.812" Weight 0.011000
-
- Description
Linear bearing shim stock is used to create a precise fit. Each shim is .005" (.127mm) thick and has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10 and are compatible with all 80/20 bearings.
-
CAD Files
-
CAD Files
-
- Downloads
-