Related Products
-
Part No. 3455$0.92Bolt Assembly: 5/16-18 x .750" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
6830-Black
15 Series 3 Slot Mount - Single Flange Short High-Cycle Linear Bearing
15 Series 3 Slot Mount - Single Flange Short High-Cycle Linear Bearing
The 3-slot mount – single flange short high-cycle linear bearing is typically used in linear motion applications. It contains special threaded inserts in the pads which provide a heavy-duty bearing, with or without holes, capable of withstanding repetitive cycles with sudden acceleration and deceleration. The bearing houses profiles with a minimum of three open T-slots, has a single flange and is a shorter option. The pads, screws and shims are included; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
The 3-slot mount – single flange short high-cycle linear bearing is typically used in linear motion applications. It contains special threaded inserts in the pads which provide a heavy-duty bearing, with or without holes, capable of withstanding repetitive cycles with sudden acceleration and deceleration. The bearing houses profiles with a minimum of three open T-slots, has a single flange and is a shorter option. The pads, screws and shims are included; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Black |
| A | 2.750" |
| B | .750" |
| C | .375" |
| D | .125" |
| E | 2.505" |
| F | 2.005" |
| G | .493" |
| H | .250" |
| J | 2.000" |
| K | .500" |
| L | 2.812" |
| M | n/a |
| N | .656" |
| P | 1.253" |
| Q | 1.500" |
| R | 10-32 FHSCS |
| S | n/a |
| T | .328" |
| U | 1.500" |
| V | .656" |
| W | .375" |
| X | .625" |
| Weight | 0.708000 |
The 3-slot mount – single flange short high-cycle linear bearing is typically used in linear motion applications. It contains special threaded inserts in the pads which provide a heavy-duty bearing, with or without holes, capable of withstanding repetitive cycles with sudden acceleration and deceleration. The bearing houses profiles with a minimum of three open T-slots, has a single flange and is a shorter option. The pads, screws and shims are included; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Black A 2.750" B .750" C .375" D .125" E 2.505" F 2.005" G .493" H .250" J 2.000" K .500" L 2.812" M n/a N .656" P 1.253" Q 1.500" R 10-32 FHSCS S n/a T .328" U 1.500" V .656" W .375" X .625" Weight 0.708000
-
- Description
The 3-slot mount – single flange short high-cycle linear bearing is typically used in linear motion applications. It contains special threaded inserts in the pads which provide a heavy-duty bearing, with or without holes, capable of withstanding repetitive cycles with sudden acceleration and deceleration. The bearing houses profiles with a minimum of three open T-slots, has a single flange and is a shorter option. The pads, screws and shims are included; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-

