Related Products
-
Part No. 6871$81.6915 Series Short - Single Mount Unibearing™ Assembly -
Part No. 6870$73.1015 Series Short - Single Mount Unibearing™ Assembly -
Part No. 6873$96.4915 Series Long - Single Mount Unibearing™ Assembly
My Wish Lists
()6812
15 Series Double-Keyed Standard Bearing Pad Profile
15 Series Double-Keyed Standard Bearing Pad Profile
The double-keyed standard bearing pad profile can be cut to your desired length. It has a key on both sides of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, and has a low coefficient of friction. This pad is available in black or natural.
The double-keyed standard bearing pad profile can be cut to your desired length. It has a key on both sides of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, and has a low coefficient of friction. This pad is available in black or natural.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | UHMW PE |
| Process | Extruded |
| Finish | Smooth |
| Color | Natural |
| A | .243" |
| B | .469" |
| C | .312" |
| D | .493" |
| E | .125" |
| F | 1.250" |
| Weight | 0.125000 |
| Max Length (inches) | 145.000000 |
The double-keyed standard bearing pad profile can be cut to your desired length. It has a key on both sides of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, and has a low coefficient of friction. This pad is available in black or natural.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material UHMW PE Process Extruded Finish Smooth Color Natural A .243" B .469" C .312" D .493" E .125" F 1.250" Weight 0.125000 Max Length (inches) 145.000000
-
- Description
The double-keyed standard bearing pad profile can be cut to your desired length. It has a key on both sides of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, and has a low coefficient of friction. This pad is available in black or natural.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-