Related Products
-
Part No. 6815$73.1015 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing -
Part No. 6826$101.6515 Series 3 Slot Mount - Double Flange Long Standard Linear Bearing -
Part No. 6816$96.4915 Series 3 Slot Mount - Single Flange Long Standard Linear Bearing
My Wish Lists
()6810
15 Series Single-Keyed Standard Bearing Pad Profile
15 Series Single-Keyed Standard Bearing Pad Profile
The single-keyed standard bearing pad profile can be cut to your desired length. It has a key on one side of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, has a low coefficient of friction. This pad is available in black or natural.
The single-keyed standard bearing pad profile can be cut to your desired length. It has a key on one side of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, has a low coefficient of friction. This pad is available in black or natural.
| ESD Safe | No |
| Series | 15 Series |
| Material | UHMW PE |
| Process | Extruded |
| Finish | Smooth |
| Color | Natural |
| A | .243" |
| B | .469" |
| C | .312" |
| D | .375" |
| E | .132" |
| F | 1.250" |
| Weight | 0.011000 |
| Max Length (inches) | 145.000000 |
The single-keyed standard bearing pad profile can be cut to your desired length. It has a key on one side of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, has a low coefficient of friction. This pad is available in black or natural.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material UHMW PE Process Extruded Finish Smooth Color Natural A .243" B .469" C .312" D .375" E .132" F 1.250" Weight 0.011000 Max Length (inches) 145.000000
-
- Description
The single-keyed standard bearing pad profile can be cut to your desired length. It has a key on one side of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, has a low coefficient of friction. This pad is available in black or natural.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-