Related Products
-
Part No. 6536$134.7115 Series 3 Slot Mount - Double Flange Long High-Cycle Linear Bearing with Brake Holes -
Part No. 6535$110.0115 Series 3 Slot Mount - Double Flange Short High-Cycle Linear Bearing with Brake Holes -
Part No. 6531-Black$158.4515 Series 3 Slot Mount - Single Flange Long High-Cycle Linear Bearing with Brake Holes
My Wish Lists
()6807
15 Series "L" Handle Linear Bearing Brake Kit
15 Series "L" Handle Linear Bearing Brake Kit
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
| ESD Safe | No |
| Series | 15 Series |
| Material | Zinc |
| Process | Die Cast |
| Finish | Gloss |
| Color | Yellow |
| A | 2.234" |
| B | 3.505" |
| C | 2.985" |
| D | 2.235" |
| E | .703" |
| F | .871" |
| G | .688" |
| Weight | 0.336000 |
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Zinc Process Die Cast Finish Gloss Color Yellow A 2.234" B 3.505" C 2.985" D 2.235" E .703" F .871" G .688" Weight 0.336000
-
- Description
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
-
CAD Files
-
CAD Files
-