Related Products
-
Part No. 6524-Black$150.2915 Series 4 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes -
Part No. 6531$129.5715 Series 3 Slot Mount - Single Flange Long High-Cycle Linear Bearing with Brake Holes -
Part No. 6530$106.1515 Series 3 Slot Mount - Single Flange Short High-Cycle Linear Bearing with Brake Holes
My Wish Lists
()
Last Added Items
You have no items in your wish list.
6802
15 Series Star Handle Linear Bearing Brake Kit
15 Series Star Handle Linear Bearing Brake Kit
The star handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
| ESD Safe | No |
| Series | 15 Series |
| Material | Steel / Polypropylene |
| Finish | Zinc / Texture |
| Color | Black |
| A | 1.766" |
| B | 1.380" |
| C | .860" |
| D | .703" |
| E | .150" |
| Weight | 0.069000 |
The star handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Steel / Polypropylene Finish Zinc / Texture Color Black A 1.766" B 1.380" C .860" D .703" E .150" Weight 0.069000
-
- Description
The star handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
-
CAD Files
-
CAD Files
-