Related Products
-
Part No. 6515$80.3715 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes -
Part No. 6516$103.7915 Series 3 Slot Mount - Single Flange Long Standard Linear Bearing with Brake Holes -
Part No. 6515-Black$97.9315 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes
My Wish Lists
()6801
15 Series “T” Handle Linear Bearing Brake Kit
15 Series “T” Handle Linear Bearing Brake Kit
The “T” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
| ESD Safe | No |
| Series | 15 Series |
| Material | Steel/Polyproylene |
| Finish | Zinc / Matte |
| Color | Black |
| A | 2.036" |
| B | 2.491" |
| C | 1.250" |
| D | .750" |
| E | .703" |
| F | .150" |
| Weight | 0.091000 |
The “T” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Steel/Polyproylene Finish Zinc / Matte Color Black A 2.036" B 2.491" C 1.250" D .750" E .703" F .150" Weight 0.091000
-
- Description
The “T” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-