Related Products
- Part No. 1010
Total Price
................................................................................................................................ - Part No. 1030
Total Price
................................................................................................................................ - Part No. 1020
Total Price
................................................................................................................................
My Wish Lists
()6798
10 Series T-Slot Insert Linear Bearing Pad
10 Series T-Slot Insert Linear Bearing Pad
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
Total Price
................................................................................................................................Series | 10 Series |
Material | UHMW PE |
Process | Extruded |
Finish | Smooth |
Color | Natural |
A | .812" |
B | .281" |
C | .250" |
D | .156" |
E | .430" |
F | .235" |
G | .140" |
H | .250" |
J | .406" |
K | .109" |
L | 1.000" |
M | .470" |
N | 1.860" |
P | .530" |
Q | .210" |
R | .160" |
S | .110" |
T | .200" |
U | 50ยบ |
V | .230" |
Weight | 0.012000 |

The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
Mount Pad to Bearing Housing
Series | Part Number | Qty | Description |
---|---|---|---|
![]() | 3625 | 2 | 10 Series Bearing Pad Screw |
Product Specs
- Product Details
-
Series 10 Series Material UHMW PE Process Extruded Finish Smooth Color Natural A .812" B .281" C .250" D .156" E .430" F .235" G .140" H .250" J .406" K .109" L 1.000" M .470" N 1.860" P .530" Q .210" R .160" S .110" T .200" U 50ยบ V .230" Weight 0.012000
-
- Description
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
-
Sugg. Hardware
Mount Pad to Bearing Housing
Series Part Number Qty Description 3625 2 10 Series Bearing Pad Screw
- CAD Files
- CAD Files
-