Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
6797
10 Series T-Slot Insert Linear Bearing Pad
10 Series T-Slot Insert Linear Bearing Pad
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
| ESD Safe | No |
| Series | 10 Series |
| Material | UHMW PE |
| Process | Extruded |
| Finish | Smooth |
| Color | Natural |
| A | .812" |
| B | n/a |
| C | n/a |
| D | .156" |
| E | .430" |
| F | n/a |
| G | n/a |
| H | n/a |
| J | .406" |
| K | .109" |
| L | 1.000" |
| M | .470" |
| N | 1.860" |
| P | n/a |
| Q | .210" |
| R | .160" |
| S | .110" |
| T | .200" |
| U | 50º |
| V | .230" |
| Weight | 0.013000 |
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
Mount Pad to Bearing Housing
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3625 | 2 | 10 Series Bearing Pad Screw |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material UHMW PE Process Extruded Finish Smooth Color Natural A .812" B n/a C n/a D .156" E .430" F n/a G n/a H n/a J .406" K .109" L 1.000" M .470" N 1.860" P n/a Q .210" R .160" S .110" T .200" U 50º V .230" Weight 0.013000
-
- Description
The T-slot insert linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating white UHMW. It has a low coefficient of friction and is designed with rounded corners on the extruded pad, allowing simple installation and replacement. This pad is designed to slide into, and stabilize within, the T-slot. It comes with holes for mounting hardware and brake kits.
-
Sugg. Hardware
Mount Pad to Bearing Housing
Series Part Number Qty Description 
3625 2 10 Series Bearing Pad Screw
-
CAD Files
-
CAD Files
-
