Related Products
6766-Black
10 Series Double Long UniBearing™
10 Series Double Long UniBearing™
The double long UniBearing™ has an open design that enables customized layouts. It is an option that is commonly used in applications with two guiderails. The UniBearing™ is easy to quickly install or remove without taking it apart, allowing reduced retooling and downtime and increased productivity and flexibility. The pads are mounted using stainless steel flathead socket cap screws that secure it to the housing and eliminate the need for high-cycle pads. The bearing can move or be fixed; when fixed, it allows the guardrail and assembly to move. All UniBearings™ come with pre-drilled brake holes and tapped mounting holes that enable attachment of accessories to a flat surface.
The double long UniBearing™ has an open design that enables customized layouts. It is an option that is commonly used in applications with two guiderails. The UniBearing™ is easy to quickly install or remove without taking it apart, allowing reduced retooling and downtime and increased productivity and flexibility. The pads are mounted using stainless steel flathead socket cap screws that secure it to the housing and eliminate the need for high-cycle pads. The bearing can move or be fixed; when fixed, it allows the guardrail and assembly to move. All UniBearings™ come with pre-drilled brake holes and tapped mounting holes that enable attachment of accessories to a flat surface.
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Black |
| A | 3.125" |
| B | .244" |
| C | .060" |
| D | .312" |
| E | .156" |
| F | .306" |
| G | .397" |
| H | 1.063" |
| J | 1.563" |
| K | 2.063" |
| L | 2.728" |
| M | .500" |
| N | .500" |
| P | 1.000" |
| Q | 1.000" |
| R | 4.000" |
| S | 1/4-20 SHCS |
| T | 1/4-20 |
| U | 8-32 |
| V | .257" |
| Weight | 0.359000 |
The double long UniBearing™ has an open design that enables customized layouts. It is an option that is commonly used in applications with two guiderails. The UniBearing™ is easy to quickly install or remove without taking it apart, allowing reduced retooling and downtime and increased productivity and flexibility. The pads are mounted using stainless steel flathead socket cap screws that secure it to the housing and eliminate the need for high-cycle pads. The bearing can move or be fixed; when fixed, it allows the guardrail and assembly to move. All UniBearings™ come with pre-drilled brake holes and tapped mounting holes that enable attachment of accessories to a flat surface.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3058 | 4 | 1/4-20 x .375" Socket Head Cap Screw (SHCS) | |
| 3280 | 2 | 1/4-20 Double Slide-in Economy T-Nut |
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Black A 3.125" B .244" C .060" D .312" E .156" F .306" G .397" H 1.063" J 1.563" K 2.063" L 2.728" M .500" N .500" P 1.000" Q 1.000" R 4.000" S 1/4-20 SHCS T 1/4-20 U 8-32 V .257" Weight 0.359000
-
- Description
The double long UniBearing™ has an open design that enables customized layouts. It is an option that is commonly used in applications with two guiderails. The UniBearing™ is easy to quickly install or remove without taking it apart, allowing reduced retooling and downtime and increased productivity and flexibility. The pads are mounted using stainless steel flathead socket cap screws that secure it to the housing and eliminate the need for high-cycle pads. The bearing can move or be fixed; when fixed, it allows the guardrail and assembly to move. All UniBearings™ come with pre-drilled brake holes and tapped mounting holes that enable attachment of accessories to a flat surface.
- Incl. Hardware
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-



