Related Products
-
Part No. 3022$0.4910-32 x .500" Flat Head Socket Cap Screw (FHSCS) -
Part No. 6535-Black$133.8315 Series 3 Slot Mount - Double Flange Short High-Cycle Linear Bearing with Brake Holes -
Part No. 6836-Black$155.8315 Series 3 Slot Mount - Double Flange Long High-Cycle Linear Bearing
My Wish Lists
()6596
15 Series Single-Keyed High-Cycle Linear Bearing Pad
15 Series Single-Keyed High-Cycle Linear Bearing Pad
The single-keyed high-cycle linear bearing pad is a higher strength pad ideal for quick acceleration and deceleration linear motion applications. It is made of self-lubricating UHMW and has a low coefficient of friction. The design includes rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key and mounts to the housing using steel flathead socket cap screws that have Loctite®. It comes with holes for mounting hardware and brake kits and includes nutserts.
The single-keyed high-cycle linear bearing pad is a higher strength pad ideal for quick acceleration and deceleration linear motion applications. It is made of self-lubricating UHMW and has a low coefficient of friction. The design includes rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key and mounts to the housing using steel flathead socket cap screws that have Loctite®. It comes with holes for mounting hardware and brake kits and includes nutserts.
| ESD Safe | No |
| Series | 15 Series |
| Material | UHMW PE |
| Process | Injection Molded |
| Finish | Smooth |
| Color | Black |
| A | .375" |
| B | 2.770" |
| C | 1.250" |
| D | .635" |
| E | .594" |
| F | .312" |
| G | .625" |
| H | 10-32 |
| J | 1.500" |
| K | .243" |
| L | .469" |
| M | .312" |
| N | .484" |
| Weight | 0.033000 |
The single-keyed high-cycle linear bearing pad is a higher strength pad ideal for quick acceleration and deceleration linear motion applications. It is made of self-lubricating UHMW and has a low coefficient of friction. The design includes rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key and mounts to the housing using steel flathead socket cap screws that have Loctite®. It comes with holes for mounting hardware and brake kits and includes nutserts.
Mount Pad to Bearing Housing
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3022 | 2 | 10-32 x .500" Flat Head Socket Cap Screw (FHSCS) |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material UHMW PE Process Injection Molded Finish Smooth Color Black A .375" B 2.770" C 1.250" D .635" E .594" F .312" G .625" H 10-32 J 1.500" K .243" L .469" M .312" N .484" Weight 0.033000
-
- Description
The single-keyed high-cycle linear bearing pad is a higher strength pad ideal for quick acceleration and deceleration linear motion applications. It is made of self-lubricating UHMW and has a low coefficient of friction. The design includes rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key and mounts to the housing using steel flathead socket cap screws that have Loctite®. It comes with holes for mounting hardware and brake kits and includes nutserts.
-
Sugg. Hardware
Mount Pad to Bearing Housing
Series Part Number Qty Description 
3022 2 10-32 x .500" Flat Head Socket Cap Screw (FHSCS)
-
CAD Files
-
CAD Files
-