Related Products
-
Part No. 6825$76.9315 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing -
Part No. 6816$96.4915 Series 3 Slot Mount - Single Flange Long Standard Linear Bearing
My Wish Lists
()6590
15 Series Single-Keyed Standard Linear Bearing Pad
15 Series Single-Keyed Standard Linear Bearing Pad
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
| ESD Safe | No |
| Series | 15 Series |
| Material | UHMW PE |
| Process | Injection Molded |
| Finish | Smooth |
| Color | White |
| A | .375" |
| B | 2.770" |
| C | 1.250" |
| D | .635" |
| E | .594" |
| F | .312" |
| G | .625" |
| H | .125" |
| J | 1.500" |
| K | .243" |
| L | .469" |
| M | .312" |
| N | No |
| Weight | 0.029000 |
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
Mount Pad to Bearing Housing
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3628 | 2 | 15 Series Bearing Pad Screw |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material UHMW PE Process Injection Molded Finish Smooth Color White A .375" B 2.770" C 1.250" D .635" E .594" F .312" G .625" H .125" J 1.500" K .243" L .469" M .312" N No Weight 0.029000
-
- Description
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
-
Sugg. Hardware
Mount Pad to Bearing Housing
Series Part Number Qty Description 
3628 2 15 Series Bearing Pad Screw
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
