Related Products
-
Part No. 3455$0.92Bolt Assembly: 5/16-18 x .750" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
6526-Black
15 Series 3 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes
15 Series 3 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes
The 3-slot mount – double flange long standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
The 3-slot mount – double flange long standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Black |
| A | 1.875" |
| B | .375" |
| C | 1.500" |
| D | .125" |
| E | 2.505" |
| F | .250" |
| G | 2.005" |
| H | .493" |
| J | .748" |
| K | .250" |
| L | 4.000" |
| M | 6.000" |
| N | 1.500" |
| P | .750" |
| Q | .375" |
| R | 2.000" |
| S | 1.500" |
| T | 1.500" |
| U | #10 FHS |
| V | .344" |
| W | .328" |
| X | 3.250" |
| Y | 1.500" |
| Z | .750" |
| AA | .625" |
| Weight | 1.379000 |
The 3-slot mount – double flange long standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Black A 1.875" B .375" C 1.500" D .125" E 2.505" F .250" G 2.005" H .493" J .748" K .250" L 4.000" M 6.000" N 1.500" P .750" Q .375" R 2.000" S 1.500" T 1.500" U #10 FHS V .344" W .328" X 3.250" Y 1.500" Z .750" AA .625" Weight 1.379000
-
- Description
The 3-slot mount – double flange long standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-

