Related Products
-
Part No. 40-2417$21.8740 Series 80mm Economy Floor Mount Base Plate -
Part No. 40-2415$18.5140 Series 40mm Economy Floor Mount Base Plate
My Wish Lists
()65-8415
Angle Profile: 56.00mm x 140.00mm x 6.00mm
Angle Profile: 56.00mm x 140.00mm x 6.00mm
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Clear |
| Process | Extruded |
| A | 56.00mm |
| B | 10º |
| C | 6.00mm |
| D | 140.00mm |
| E | 6.00mm |
| F | 6.00mm |
| G | 4.00mm |
| Weight | 0.210000 |
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Clear Process Extruded A 56.00mm B 10º C 6.00mm D 140.00mm E 6.00mm F 6.00mm G 4.00mm Weight 0.210000
-
- Description
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
