Related Products
-
Part No. 75-3522$1.07Bolt Assembly: M6 x 16.00mm Black SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc -
Part No. 75-3596$1.90Bolt Assembly: M6 x 18.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
My Wish Lists
()65-4486
25 & 40 Series Nylon Magnetic Door Catch
The nylon magnetic door catch consists of a latch and a strike button. The latch is made of molded black fiberglass-reinforced nylon and is a quick-catching method ideal for lightweight plastic panel doors. A panel tap is required to mount the striker button.
| ESD Safe | No |
| Series | 25 Series, 40 Series |
| Material | Nylon |
| Color | Black |
| Process | Injection Molded |
| A | 20.19mm |
| B | 28.00mm |
| C | M5 x 0.8 |
| D | 10.00mm |
| E | 39.88mm |
| F | 15.24mm |
| G | 6.48mm |
| H | 13.51mm |
| Weight | 0.078000 |
The nylon magnetic door catch consists of a latch and a strike button. The latch is made of molded black fiberglass-reinforced nylon and is a quick-catching method ideal for lightweight plastic panel doors. A panel tap is required to mount the striker button.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3522 | 2 | Bolt Assembly: M6 x 16.00mm Black SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc | |
| 75-3596 | 2 | Bolt Assembly: M6 x 18.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series, 40 Series Material Nylon Color Black Process Injection Molded A 20.19mm B 28.00mm C M5 x 0.8 D 10.00mm E 39.88mm F 15.24mm G 6.48mm H 13.51mm Weight 0.078000
-
- Description
- The nylon magnetic door catch consists of a latch and a strike button. The latch is made of molded black fiberglass-reinforced nylon and is a quick-catching method ideal for lightweight plastic panel doors. A panel tap is required to mount the striker button.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
